Format adjustments and changeover processes are necessary to accommodate different dimensions of products or cases. Pneumatic machines requiring manual measurements and repositioning of equipment take up resources and risk potential product damage. As businesses move toward fast packaging format switches and small-batch production, the agility of EA actuators is more relevant than ever.
To optimize changeovers and package formatting with consistent speed and precision, it’s a good idea to replace traditional hand cranks and manual adjustment wheels with servo-driven actuators. On-the-fly changeovers are also easier with seamless communication to third-party PLCs in I/O-Interface, Modbus TCP, PROFINET, Ethernet/IP and EtherCAT fieldbus protocols. Some technologies to consider include:
In the collating and accumulation stage, case packers usually marshal boxes and contents in separate streams with conveyors or sorting machines until they come together for the loading process. While this part of secondary packaging machinery is frequently automated using pneumatics, there are still significant opportunities to increase throughput.
Pneumatic actuators can jar the products at their end strokes, taking the products out of position. And fine-tuning variable frequency drives or “across the line” gear motors running at constant velocity can result in time-based errors. Consider these application opportunities for electric automation:
Manual inspections on the production line are vulnerable to human error — especially if line speeds are fast. Many vision systems don’t have a range of detectors in a cost-efficient package and can easily drive up system cost and complexity. We developed the SBSA and SBSX vision systems — available in a simple, cost-effective package — to perform key functions in packing machines and box loading systems. A few features and capabilities include:
Learn more about how to upgrade your case packer designs.