Whether used as a pneumatic solenoid valve or as part of a valve terminal with individual connections, every variant in the VG series offers numerous advantages for both pneumatics and electrics. These valves provide a multitude of options for greater functionality, ensuring cost-effective solutions tailored to your operational needs.

Festo Core Product Range

Look for the blue star: in stock and ready for delivery today!


Air Solenoid Valve VUVS

The VUVS is a robust solenoid-operated directional control valve, ideal for various industrial applications. Available in configurations such as 3/2 normally closed, 5/2 single solenoid, and 5/2 double solenoid, this all-purpose valve meets the demands of industries including packaging, printing, machine tools, and woodworking to name a few.

  • Extensive Mounting Options: The VUVS comes with a wide range of mounting accessories that facilitate easy integration into your machinery.
  • Flexible Installation: Can be mounted in-line with straightforward direct mounting or on a common manifold.
  • Diverse Valve Connections: Compatible with G1/8, G1/4, and G3/8 connections.
  • Impressive Flow Rates: Ranges from 550 l/min to 1,600 l/min, suitable for a broad spectrum of applications.
  • Standard Operating Voltage: 24VDC, with a rotatable coil for effortless cable connections.
  • Robust Protection: IP65-rated with a DIN connector, ensuring durability in tough industrial conditions.

VTUS-G_ENUS.PDF

VTUS-NPT_ENUS.PDF


Air Solenoid Valve VUVG

The VUVG is a compact, solenoid-operated directional control valve designed for precision and efficiency. Like the VUVS, it is available in multiple configurations, including 3/2 normally closed, 5/2 single solenoid, and 5/2 double solenoid, making it ideal for applications in light assembly, end-of-arm tooling, electronics, and semiconductor industries.

  • Valve Connections: M5, M7, and G1/8 compatible for flexible installations.
  • Installation Options: Mountable in-line or on a common manifold.
  • Flow Rates: From 180 l/min to 660 l/min for varied applications.
  • Operating Voltage: 24VDC with two connector types available.
  • Troubleshooting: Integrated 360° LED display for quick diagnostics.
  • Environmental Protection: IP65-rated with M8 connector for harsh conditions.
  • Mounting Accessories: Extensive options for easy machine integration.

VUVG-G_ENUS.PDF


More Information

Which valve is most suitable for your application?

Festo valves can fit into almost any application. To find out what valves are best suited for your applications, go through this quick overview to point you in the right direction.

View now

Application Story: A stitch in time

Production of eyelet buttonholes with the solenoid valves VUVG. Buttonholes are not only functional but also have avisual aspect. However, in textile manufacturing there is generally very little time to produce them. The new automatic eyelet buttonholer 581 from Dürkopp Adler delivers the necessary speed. Thanks to the compact Festo solenoid valves VUVG, it takes just under four seconds to create a buttonhole.

Download now