Hit enter to search or ESC to close
HPOEM Package A

HPOEM Package A

Lorem ipsum dolor sit amet, causae ponderum cu sed, has graeci semper ea, at mei nulla voluptua. Ei mei munere deleniti sapientem, ea pro tamquam bonorum, at harum adipiscing pri. Sed an propriae erroribus, quo ut soleat virtute, elitr conclusionemque per ex. Qui nostrud percipitur ex, latine lucilius vituperatoribus ei eam, summo munere iudicabit mei no. Ut est prima volumus, nisl consequat pro ut. Quis graeci vel ne, illud liberavisse ius no, autem ridens disputationi has te. Mel dicta veniam an, nisl modus nulla vix ne, et sumo detraxit per. Id ancillae prodesset mel. Cu omnium iriure detracto mel. Eruditi legendos invenire mea an, ius audiam utamur sensibus eu.

Package A1

Comprising manual on-off valve, filter regulator, branching module with pressure switch without display, wall mounting plate Maximum output pressure 12 bar, 40 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, fully automatic condensate drain, flow direction from left to right.

Assembly Number: 13123374

Port Size: 1/4

Port Type: NPT

Options:

  • Lockout valve with muffler
  • Filter Regulator combo with gauge and autodrain
  • aux ports with plugs
  • Soft start Valve package 24DC - M12 Electrical connection with muffler
  • Embedded pressure switch M8 Electrical connection

Technical specs

Learn more

CAD

Package A2

Comprising manual on-off valve, filter regulator, branching module with pressure switch without display, wall mounting plate Maximum output pressure 12 bar, 40 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, fully automatic condensate drain, flow direction from left to right.

Assembly Number: 13123376

Port Size: 1/4

Port Type: NPT or Metric

Options:

  • Gauges and pressure switch M8 connection PNP/NPN/IO Link
  • 1/4 NPT or Metric
  • Filter/regulator with auto-drain
  • Manual Lock out valve
  • Electric Soft start valve package with M12 connection
  • Gauge on soft start valve for manual readout during power down conditions
  • Aux ports prior soft start valve package

Technical specs

Learn more

CAD

Package A3

Comprising manual on-off valve, filter regulator, wall mounting plate. Maximum output pressure 12 bar, 5 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, fully automatic condensate drain, flow direction from left to right.

Assembly Number: 13123373

Port Size: 1/2

Port Type: NPT

Options:

  • Flush gauges and pressure switch M8 connection PNP
  • 1/2 NPT or Metric
  • Filter/Regulator with auto-drain
  • Manual Lock out valve
  • Electric Soft start valve with M12 connection
  • Aux ports prior soft start valve

Technical specs

Learn more

CAD

Package A4

Comprising manual on-off valve, filter regulator, wall mounting plate. Maximum output pressure 12 bar, 5 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, fully automatic condensate drain, flow direction from left to right.

Assembly Number: 13123375

Port Size: 1/2

Port Type: NPT

Options:

  • Flush gauges and pressure switch M12 connection PNP/NPN/IO Link
  • 1/2 NPT or Metric
  • Filter/Regulator with auto-drain
  • Manual Lock out valve
  • Electric Soft start valve with M12 connection
  • Aux ports prior soft start valve

Technical specs

Learn more

CAD

Package AM1

Consisting of manual on-off valve, filter regulator and wall mounting plate. 12 bar maximum output pressure, 5 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, manual condensate drain, direction of flow: from left to right.

Assembly Number: 13123877

Port Size: 1/4

Port Type: Metric

Options:

  • Manual Gauges flush
  • Pressure switch M8 connection PNP
  • 1/4 NPT or Metric
  • Filter/Regulator with auto-drain
  • Manual Lock out valve
  • Electric Soft start valve package with M12 connection
  • Gauge on soft start valve for manual readout during power down conditions
  • Aux ports prior soft start valve package

Technical specs

Learn more

CAD

Package AM2

Consisting of manual on-off valve, filter regulator and wall mounting plate. 12 bar maximum output pressure, 5 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, manual condensate drain, direction of flow: from left to right.

Assembly Number: 13123879

Port Size: 1/4

Port Type: Metric

Options:

  • Gauges and pressure switch M12 connection PNP/NPN/IO Link
  • 1/2 NPT or Metric
  • Filter/Regulator with auto-drain
  • Manual Lock out valve
  • Electric Soft start valve with M12 connection
  • Gauge on soft start valve for manual readout during power down conditions
  • Aux ports prior soft start valve
  • Aux ports after soft start valve

Technical specs

Learn more

CAD

Package AM3

Comprising manual on-off valve, filter regulator, electrical on-off valve, pneumatic soft-start valve, branching module with pressure switch without display, wall mounting plate. Maximum output pressure 12 bar, 40 µm filter, with pressure gauge, lockable regulator head, plastic bowl with plastic bowl guard, fully automatic condensate drain, flow direction from left to right.

Assembly Number: 13123876

Port Size: 1/2

Port Type: Metric

Options:

  • Manual gauges flush
  • 1/2 NPT or Metric
  • Filter/Regulator with Auto-drain
  • Manual Lock out valve
  • Electric Soft start valve with M12 connection
  • Aux ports prior soft start valve

Technical specs

Learn more

CAD