Fuzzy Filter® balls: fiber balls in the fight against micropollutants

Fiber balls in the fight against micropollutants

Each year, 8,000 tons of pharmaceutical products and 10 tons of microplastics end up in Germany’s largest river, the Rhine, alone. Conventional wastewater treatment plants will always struggle to deal with such large quantities of micropollutants. That is why the town of Barntrup in the German state of North Rhine-Westphalia added a purification stage for micropollutants to its wastewater treatment plant – a world first using Fuzzy Filters® from Bosman and automated with pneumatics from Festo.

These micropollutants or trace substances have been shown to have significant consequences for the environment. For example, certain beta blockers, anti-epileptic drugs and contraceptives cause damage and changes to the organs, sexual characteristics and behavior of fish if they get into the water. Scientists are currently studying how they damage the human organism.


Activated carbon as a basis

For the most part, microplastics measuring five micrometers to five millimeters and trace substances can only be removed in a fourth purification stage. This is achieved by adding activated carbon powder to the water in a contact tank. The activated carbon with its porous and brittle structure has a large internal surface area. In physical terms, one teaspoon of activated carbon powder has the same surface area as a football pitch. This surface area provides lots of room for the trace substances to accumulate. The activated-carbon-enriched water is therefore kept in the contact tank for 15 to 20 minutes. In conventional plants a further tank, called a sedimentation tank, is required to remove the activated carbon from the water after this purification process. The activated carbon falls to the bottom of the tank and, together with the attached trace substances, is later separated with the sewage sludge and burned. Apart from the contact tank for activated carbon treatment, a bigger investment in a large sedimentation tank that takes up a disproportionately large amount of space is also required. Measurements have revealed that this method removes 80 per cent of the pharmaceutical residues and X-ray contrast agents from the wastewater. Wastewater treatment plants without this fourth purification stage only hold back around 30 per cent of the trace substances collected.

Video: wastewater without microplastics and medication

Instead of investing heavily in a sedimentation tank, the town of Barntrup opted for a more efficient Fuzzy Filter®. All it needs is a small utility building, visible at the far end of the plant close to the road.

Elimination of 95 per cent

However, removing 80 per cent of the micropollutants was still not enough for the town of Barntrup, especially since the purified water can get into a drinking water catchment area via a river network. “That’s why Barntrup opted for the world’s first purification system with Fuzzy Filters® from Bosman Watermanagement,” explains Frank Waermer, Managing Director and consulting engineer of the Detmold-based engineering office Danjes. “With this filter system we can eliminate as much as 95 per cent of all trace substances and also remove microplastics and phosphorus from the wastewater.” Danjes planned the entire system and coordinated its implementation.

“The core of the filter system is formed by the Fuzzy Filter® balls,” says Dr. Kathrin Gantner, Office Manager at Bosman Watermanagement GmbH in Berlin. Bosman is the manufacturer that makes the filters and flocculators. The Fuzzy Filter® balls are made from synthetic fibres and shaped into a sphere with a diameter of around 33 millimeters using a clip. The high porosity and low density of the medium ensure that a Fuzzy Filter® system can absorb at least two to three times the amount of filtratable solids as sand or cloth filters – a true wonder fiber in the fight against micropollutants.

Around the outside and through

Unlike conventional filter systems, the liquid to be filtered flows both around the outside of the filter material as well as through it and not along the medium, as with sand filters. The suspension to be filtered flows into the distribution chamber under the filter bed. In the distribution chamber, the inflowing water is evenly distributed over the filter surface before it flows through the lower fixed perforated plate and into the filter bed. The micropollutants absorbed by the activated carbon as well as the phosphorus and microplastics that fell to the bottom of the tank are collected in the filter bed and the filtered water flows back out the top of the Fuzzy Filter®.

As soon as a specified turbidity value or predefined maximum pressure is reached in the filter bed, a backwash cycle is started. Backwashing involves pumping raw water into the filter while an external fan blows in purge air to set the filter medium in motion. The filter balls, which move freely between the perforated plates, are set into motion by the air flow as if in a dance; contamination particles adhering to and stored in the filter are thus loosened and flushed out.

The activated carbon is pumped back into the aeration tank with the backwash water and a further purification process is started, since the activated carbon may still be holding micropollutants after the first flushing cycle. After one purification cycle, the amount of trace substances is reduced to a fraction. “This process can be repeated several times, which means that the Fuzzy Filter® method from Bosman can render many more micropollutants harmless than the single-step activated carbon method. Here, the activated carbon is combined with the sewage sludge in the sedimentation tank after just one purification cycle and removed,” explains Gantner.

Automation made easy

The butterfly valves and gate valves, which allow the wastewater containing the micropollutants to flow in and the purified water to flow out, are automatically opened and closed using DAPS quarter turn actuators as well as DLP linear actuators – all of which are pneumatic. Other butterfly valves and gate valves in combination with the pneumatic actuators mentioned supply the purge air and open/close the sludge outlet. Automated gate valves are also used in the small pumping station that pumps water from the biological clarification stage into the fourth purification stage.

The torque for the DAPS quarter turn actuator is generated via a scotch yoke mechanism to overcome the high breakaway torques of the process valve. The sturdiness and torque graduation add a level of safety to process valves with a rotation angle limited to 90° such as ball valves and butterfly valves. The DLP pneumatic linear actuators act directly on the slide plate and enable the butterfly valves and gate valves to be reliably opened/closed and precise positions to be achieved too.


Pneumatics in wastewater technology

The MPA modular valve manifolds with multi-pin control the actuators. These valve manifolds as well as the service units from the MS6 series are securely protected in ready-to-install control cabinets supplied by Festo. “As we have seen in many of our projects, pneumatic components from Festo are characterized by a high level of sturdiness and reliability,” says Waermer. “Pneumatics is always our first choice over electric solutions for our water and wastewater projects, because pneumatic components are much less expensive and much more compact than electric ones. On top of that, they have built-in explosion protection and can be operated for a certain amount of time using their compressed air reservoir even in the case of a power failure.”

“Festo expert Winfried Plaßmann always gave us a lot of support when planning and executing the project, and was very generous with his expertise and time,” adds Hermann Klippenstein, manager of Barntrup’s wastewater plant. “It wasn’t just the reliability and integrated nature of the pneumatic systems, including connection to the process control system, that impressed us, but also the dependability of the consulting service we received,” says Waermer.

Interesting articles

September 2020

Overview