Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
Magswitch Automation Technology features the latest and greatest in Automation and Robotic End of Arm tools that are engineered to increase productivity and speed. From the brand new electrically actuated tools to innovative smart technology, Magswitch Automation products are being applied in Assembly, Body-In-White, Bin Picking, Fixturing, Pressure Vessel Fabrication, Ergo-Lift Assist, Pick and Place, Stamping, I Beam Handling, De-stacking and more.
Electrically Actuated Tools
Combining Magswitch's patented core technology with revolutionary smart tool capabilities and an electric actuation, the E Series allows Magswitch to offer even more advantages than ever before!
Innovative Smart Tools
Magswitch J Series features integrated smart technology with enhanced real time feedback via sensor integration. With the J Tools, double blank detection can be performed at an affordable cost without clunky external sensors. Easily confirm correct part present or identify dangling components via pole contact detection.
Festo Magswitch J Series PSI (PDF)
Learn more about this product from Magswitch – J30 - SMART Pneumatic Tool
Learn more about this product from Magswitch – J50 - SMART Pneumatic Tool
Precision Fit Tools
Magswitch T Series features super compact and powerful tools boasting cutting edge technology enhancements and precision mounting interfaces. Additional custom pole shoe geometry allows the T Series to be extremely flexible in multiple applications
Festo Magswitch T Series PSI (PDF)
Customizable to any Geometry
Magswitch AR tools are some of the most versatile grippers in our lineup! These compact tools pack a high power to weight ratio to handle any size application. With customizable pole shoes, the AR series can handle any geometry you throw at it.
Festo Magswitch AR Series PSI (PDF)
Heavy Weight Application Tools
Magswitch PLAY series brings the power of multiple magnets together with a single point of actuation. Use these tools when handling long pipes or beams. Ideal for heavy weight applications. These tools have customizable pole elements which can be applied to improve handling in any application.
Festo Magswitch PLAY Series PSI (PDF)
Learn more about this product from Magswitch – PLAY20x4 NAAMS
Narrow Footprint Tool
Magswitch D85 is a narrow footprint tool intended for picking sheet metal. Featuring multiple shallow field array technology, it's a mighty pneumatic tool which excels at de-stacking and lifting thin materials when most larger magnets can't get a grip.
Sheet Fanning Tool
Magswitch Sheet Fanner provides a faster and safer process for separating ferrous sheets. The magnetic field is transferred to the steel blanks which take on the magnetic pole and repel from each other. Apply the Magswitch sheet fanner to the side of any stack of blanks or thin steel components and watch the top layers separate for easy de-stacking.