The increasing variability of production plants requires an ever-increasing number of controlled movements in the systems.

The highest requirements for occupational safety also have to be observed, and all the individual production steps have to be continuously monitored and documented too.

With us, you can draw from the full range. We have the safe solution for your respective requirement – whether electric, pneumatic or even mixed.

Up to 6 safe zones on one valve terminal

The integrated PROFIsafe module makes it even easier to implement up to 6 electrical power zones. Implement integrated control functions and flexible, safe electrical zones up to PLe Cat. 4 in one device. The implemented valve function may deviate from this.

The comprehensive zone concept of the VTSA-F-CB enables safe shutdown by external safety devices and outputs of safety controllers, which are controlled via CIP-Safety or FSoE for example.

The internal linking of the pneumatic and electrical section of the valve terminal and the elimination of external cable connections result in improved internal diagnostic options.

All safety valves also comply with ISO standard 13849-1 and the EC Machinery Directive. This is Safety@Festo – directly in the application.

Directly to the valve terminal VTSA-F-CB

MS series service unit components with integrated safety functions

The MS6 series offers you a wide range of functional combination options. For example, the MS-EM manual on/off valve, which provides protection against unexpected restarting (lockout tagout), and the MS6-SV soft start/quick exhaust valve.

Soft-start/quick exhaust valve MS6-SV

The electropneumatic soft start/quick exhaust valve MS6-SV is used to reduce pressure quickly and safely (energy release) and to build up pressure gradually (safe energy connection) in industrial pneumatic piping systems and terminal equipment.

There are 3 different safety valves available, each of which implements the safety functions:

  • Safe de-energization
  • Prevention of unexpected start-up

From performance level c to e.

Servo drive controller CMMT-AS with integrated safety functions

The compact CMMT-AS for point-to-point and interpolating motion is suitable for different Ethernet-based bus systems and can be seamlessly and directly integrated in the system environments of various manufacturers.

So that you can also operate electric axes safely, various safety functions are available, as well as diagnostic outputs for feedback of the active safety functions.