Hit enter to search or ESC to close
Zaytran Pin Welding Locators

ZAYTRAN Pin Welding Locators

Since 1987 ZAYTRAN has manufactured a rotary actuator series that uses a spline technology to provide anti-rotation. Techniques were developed over time to efficiently and consistently manufacture spline systems.

ZAYTRAN LSA-73-S

Stroke (mm): 25, 50

Max. Pressure (bar): 8.2 bar (120 psi)

Description: Optimal for single straight pin applications

  • Actuation: Pneumatic
  • Extend Force @4.1 bar (60 psi): 86.2 kg (240 lbs)
  • Retract Force @ 4.1 bar (60 psi): 72.6kg (193 lbs)
  • Assembly Weight: 2.03kg (4.49 lbs)

ZAYTRAN LSA-73-L

Stoke (mm): 25, 50

Max. Pressure (bar): 8.2 bar (120 psi)

Description: Suitable for L-blocks and off-set load single pin applications

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 86.2kg (240 lbs)
  • Retract Force @ 4.1 bar (60 psi): 72.6kg (193 lbs)
  • Assembly Weight: 2.27kg (5.00 lbs)

Zaytran LSA-95 Short Stroke

Stoke (mm): 25, 50

Max. Pressure (bar): 8.2 bar (120 psi)

Description: Short stroke, compact design and optional locking

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 200kg (435 lbs.)
  • Retract Force @ 4.1 bar (60 psi): 150kg (330 lbs.)
  • Assembly Weight: 4.35kg (9.6 lbs)


*Spring Lock version available

Zaytran LSA-95 Long Stroke

Stoke (mm): 75, 100

Max. Pressure (bar): 8.2 bar (120 psi)

Description: Long stroke, compact design and optional locking

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 200kg (436 lbs.)
  • Retract Force @ 4.1 bar (60 psi): 150kg (330 lbs.)
  • Assembly Weight: 6.8kg (15 lbs)

*Spring Lock available

Zaytran LSA-100

Stoke (mm): 25, 50, 75, 100, 125, 150, 175, 200

Equivalent Bore Dia: 83mm

Max. Pressure (bar): 69 bar (1000 psi)

Description: Ultra heavy loads with long strong and multi locating device capable

  • Actuation: Hydraulic or Pneumatic
  • Assembly Weight: 25/50mm Stroke - 12.7kg (28.0 lbs), 75/100mm Stroke - 15.6kg (34.5 lbs), 125/150mm Stroke - 19.8kg (43.8 lbs), 175/200mm Stroke - 25.8kg (56.9 lbs)

Zaytran LSA-105 Short Stroke

Stoke (mm): 25, 50

Equivalent Bore Dia: 105mm

Max. Pressure (bar): 8.2 bar (120 psi)

Description: Short stroke, compact design, double bronze wiper

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 370.5kg (817 lbs.)
  • Retract Force @ 4.1 bar (60 psi): 284.8kg (628 lbs.)
  • Assembly Weight: 9.9kg (21.9 lbs)

*Spring Lock available

Zaytran LSA-105 Long Stroke

Stoke (mm): 75, 100

Equivalent Bore Dia: 105mm

Max. Pressure (bar): 8.2 bar (120 psi)

Description: Long stroke, compact design, double bronze wiper

  • Actuation: Pneumatic
  • Extend Force @ 4.1 bar (60 psi): 370.5kg (817 lbs.)
  • Retract Force @ 4.1 bar (60 psi): 284.8kg (628 lbs.)
  • Assembly Weight: 12.8kg (28.2 lbs)

*Spring Lock available