Hit enter to search or ESC to close

Air flow sensor SFAW

  • Cooling circuit monitoring, leakage, or line break monitoring, process water monitoring, fill level monitoring
  • Input connection: clamped terminal connection DN15, DN20, barbed hose fitting 13 mm, internal thread G1/2, G3/4, G1, user-specific connection
  • With optional integrated temperature sensor
  • Connection to higher-level systems is provided by two switching outputs, an analog output and/or an IO-Link® interface
  • Certification: RCM, c UL us Listed (OL)
  • Rotatable display, 90° anticlockwise and 180° clockwise
Select basic features

Please select all features.

Calculate delivery date
Configure your product
Suggested products
SFAW-100-CS520-E-PNLK-PNVBA-M12

Part No.:

8036885

Pieces
SFAW-100-TG1-E-PNLK-PNVBA-M12

Part No.:

8036877

Pieces
SFAW-100-TG34-E-PNLK-PNVBA-M12

Part No.:

8036875

Pieces
SFAW-100-X-E-PNLK-PNVBA-M12

Part No.:

8036889

Pieces
SFAW-100T-CS520-E-PNLK-PNVBA-M12

Part No.:

8036886

Pieces
SFAW-100T-TG1-E-PNLK-PNVBA-M12

Part No.:

8036878

Pieces
SFAW-100T-TG34-E-PNLK-PNVBA-M12

Part No.:

8036876

Pieces
SFAW-100T-X-E-PNLK-PNVBA-M12

Part No.:

8036890

Pieces
SFAW-32-CS515-E-PNLK-PNVBA-M12

Part No.:

8036883

Pieces
SFAW-32-S13-E-PNLK-PNVBA-M12

Part No.:

8036879

Pieces

Product Support