Hit enter to search or ESC to close

Air preparation combination unit MSB6-FRC

  • Width dimension 62 mm
  • Compressed air filter, regulator, and compressed air regulator functions in a single unit
  • High flow rate and highly efficient in removing contaminants
  • Good control characteristics with minimal pressure hysteresis
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
12 Results
1-10 / 12 results
MSB6-1/2-FRC10:J12M2

Part No.:

530232

Pieces
MSB6-1/2-FRC11:J9M2

Part No.:

530234

Pieces
MSB6-1/2-FRC12:J10M2

Part No.:

530236

Pieces
MSB6-1/2-FRC13:J120M1

Part No.:

8042673

Pieces
MSB6-1/2-FRC1:J5M1

Part No.:

530230

Pieces
MSB6-1/2-FRC5:J1M1

Part No.:

530244

Pieces
MSB6-1/2-FRC5:J1M1-Z

Part No.:

530245

Pieces
MSB6-1/2-FRC6:J2M1

Part No.:

530246

Pieces
MSB6-1/2-FRC7:J3M1

Part No.:

530248

Pieces
MSB6-1/2-FRC9:J11M2

Part No.:

530252

Pieces