Air preparation combination unit MSE6-E2M

MSE6-E2M constantly monitors the compressed air consumption, blocks the compressed air in production-free times after a defined waiting period and reduces the system pressure to 0 bar. It can be integrated directly into PROFIBUS, PROFINET, EtherCAT or Ethernet/IP via fieldbus.
  • Width dimension 62 mm
  • Intelligent air preparation unit for optimizing the use of compressed air as an energy medium in industrial automation technology
  • Combination of stop valve, air flow sensor, pressure sensor and bus node
  • Identification of production downtime and leakages
  • User-controlled shut-off and pressurization
  • Equipped with measuring, control, and diagnostic functions
  • Fieldbus connection (PROFIBUS DP, PROFINET IO, EtherNet/IP or EtherCAT) via integrated fieldbus nodes enable connection to a higher-level controller
  • Sustainable operation due to active air shut-off and pressure reduction
Configure your product
  • Product Highlights
  • Products
  • Downloads

Saving energy easier than ever before

The energy efficiency module MSE6-E2M automates energy saving for you in compressed air systems. The intelligent module fully automatically monitors and regulates the compressed air supply in new and existing systems.

Stand-by? Compressed air off!
If the MSE6-E2M detects a standby status on the basis of predefined data, the compressed air supply is shut down automatically – similar to energy-saving start-stop systems in cars. The compressed air consumption drops to zero during these pauses – even if the system has leaks! The compressed air supply can be easily restarted manually at the machine’s control panel.

Leakage measurement
When the compressed air supply is shut down, the MSE6-E2M checks the system for leaks. Rapidly dropping pressure indicates excessive leakage. A notification is then sent to the system operator. This allows maintenance which, for the first time, is based on actual requirements.

Condition and system monitoring
The MSE6-E2M enables simple energy monitoring by continuously providing process data. Integrated into the machine control via Profibus, the MSE6-E2M cyclically exchanges important data such as flow rate, pressure and consumption, and can be operated via the control panel.

Here you can see the automatic shut-off of the compressed air in stand-by and the leakage measurement: