Hit enter to search or ESC to close

Air solenoid valve MHA1, MHP1

Space-optimized poppet valve.
  • Directly actuated poppet valve
  • Miniature valve: width dimension 10 mm
  • Switching times down to 4 ms
  • Sub-base valve
  • Manifold block for 2 ... 10 pneumatic valves
  • Use as a pilot valve
  • UL certification; same connections and cables as for VUVG
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
69 Results
1-10 / 69 results
MHA1-2X2/2G-1,5

Part No.:

563365

Pieces
MHA1-2X2/2G-1,5-3-3-3

Part No.:

562051

Pieces
MHA1-2X2/2G-1,5-4-4-3

Part No.:

560372

Pieces
MHA1-2X2/2G-1,5-4-4-4

Part No.:

566175

Pieces
MHA1-M1AR-3/2G-0,6-P3

Part No.:

8025226

Pieces
MHA1-M1H-2/2G-0,9-HC

Part No.:

197038

Pieces
MHA1-M1H-2/2G-0,9-PI

Part No.:

197044

Pieces
MHA1-M1H-2/2G-0,9-TC

Part No.:

197041

Pieces
MHA1-M1H-3/2G-0,6-HC

Part No.:

197002

Pieces
MHA1-M1H-3/2G-0,6-PI

Part No.:

197008

Pieces