Hit enter to search or ESC to close

Air solenoid valve MH2, MH3, MH4

Fast-switching valves for higher flow rates.
  • Directly actuated poppet valve
  • Fast-switching valve: switching times down to 2 ms
  • Direct mounting, individual sub-base, manifold assembly
  • Manifold block for 2 ... 10 pneumatic valves
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
83 Results
1-10 / 83 results
MHA2-M1H-3/2G-2

Part No.:

196118

Pieces
MHA2-M1H-3/2G-2-K

Part No.:

196120

Pieces
MHA2-M1H-3/2O-2

Part No.:

196138

Pieces
MHA2-M1H-3/2O-2-K

Part No.:

196140

Pieces
MHA2-MS1H-3/2G-2

Part No.:

196119

Pieces
MHA2-MS1H-3/2G-2-K

Part No.:

196121

Pieces
MHA2-MS1H-3/2O-2

Part No.:

196139

Pieces
MHA2-MS1H-3/2O-2-K

Part No.:

196141

Pieces
MHA2-MS1H-5/2-2

Part No.:

525101

Pieces
MHA2-MS1H-5/2-2-K

Part No.:

525103

Pieces