Air solenoid valve VOFC

Indirectly controlled pilot valve for particularly demanding usage conditions. Redundant version for safety-related systems up to SIL3.
  • Suitable for process automation, for applications in the chemical and petrochemical industries
  • Suitable for outdoor use under harsh, dusty ambient conditions
  • Especially suitable for quarter turn actuators thanks to NAMUR flange pattern
  • Pneumatic valve can switch between internal and external pilot air
  • Variants with TÜV approval up to SIL3 acc. to IEC 61508
  • Variants in accordance with EU Explosion Protection Directive (ATEX)
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
22 Results
1-10 / 22 results