The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximizing flexibility and minimizing the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve!
In order to ensure simple integration into existing applications, various actuators and valve bodies can be combined. Individual, function-tested modules simplify replacement in the case of expansion or maintenance. This unique interface between the actuator and the valve body means that the actuator can be replaced without opening the piping. The patented seal system prevents the operating medium from leaking out.
Its long service life, sturdy design and high flow rate make the VZXA ideal for highly viscous media, liquids, gases or vapors.
The VZXA is quick and easy to clean inside and out as it has virtually no dead spaces. The compact and sturdy stainless steel unit can also withstand harsh ambient conditions, aggressive cleaning foams or vapour. The encapsulated modules stop the operating medium getting into the actuator.
Please configure your product