To protect the guide and screw actuator
For servo motors from Festo and for many Asian and European third-party motors
Free choice of motor positions (turned 4x90°), can also be changed at a later date
Cost-effective and simple position sensing using inductive proximity sensors mounted directly in the groove as well as adapter kit for optical sensors commonly available in Asia, e.g. from Omron
Alternative Z-axes for vertical movements: ball screw axes ELGC or mini slides EGSC
Very light and at the same time extremely stable mounting brackets and mounting plates for precise connection of the axes to each other
Double guide of the axis slide for size120/160 and extra-wide single guide of the axis slide for size 90
Mounting by direct bolting or laterally by means of slot nuts or mounting brackets
Each <1% copper and zinc content
Our ball screw axis ELGT with its protected double guide is impressive as a single axis or combined to 2D and 3D cantilever systems with excellent compactness and very good cost-efficiency. Can be used wherever your production process requires it, where the conveyor path cannot be built over or when maximum compactness defines the machine layout. In the electronics industry and in desktop applications as well as in battery manufacturing. They can also be used in test and inspection systems, in small parts handling or in assembly systems.
Please configure your product