The precise, quiet-running, heavy-duty ball screw linear actuator EGC-BS has a unique cross-section that is optimized for maximum rigidity and load-bearing capacity. This means you can often use this linear actuator in a smaller size, thus lowering your costs.
Axis for high repeat accuracy
Ball bearing guide for high loads and torques
With optional clamping unit, at one or both ends
Profile with optimized rigidity
Various spindle pitches
With optional spindle support for maximum travel speed