The heavy duty model EGC-HD-BS with 2 guides provides even greater load-bearing capacity than the standard spindle axis EGC-BS—with the same high speed and precision.
With heavy-duty guide
Axis for high repeat accuracy
With integrated ball screw drive
For maximum loads and torques
Precision DUO guide rail with high load capacity
For maximum lateral load up to 900 Nm
Ideal as a basic axis for linear gantries and cantilever axes
With optional spindle support for maximum travel speed