Ball screw linear actuator ELGA-BS-KF

Powerful, dynamic – and protected: With its precision, durability and dynamism, the ball screw linear actuator ELGA-BS makes positioning in challenging conditions incredibly efficient at strokes of up to 3000 mm. Its actuator is protected by a sturdy cover strip.
  • Internal, precision ball bearing guide with high load capacity for high torque loads
  • Guide and ball screw drive protected by cover strip
  • For the highest requirements in terms of feed force and accuracy
  • Speeds up to 2 m/s with high acceleration up to 15 m/s²
  • Space-saving position sensing
  • Flexible motor mounting
  • 34 preconfigured types and modular product system for custom variants
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
34 Results
1-10 / 34 results