1. Cover strip
Permanent stainless steel cover strip protects the guide and spindle or toothed belt
2. Motor mounting
Free choice of motor positions and outlet orientations, various axial and parallel kits, can also be changed at a later date
3. "One-size-down" assembly system
Combine basic axis with next smaller structural axis without an additional adapter
4. Integrated coupling
Highly compact coupling integrated into the spindle axis. Including easy exchange in case of service, compatible with axial and parallel kit
5. Compact double bearing
High-performance, double ball bearings integrated in the axis to absorb drive forces and torques, space-saving installation in the axis
6. Guide
Integrated recirculating ball bearing guide with long service life as well as rigid and precise guide rail to absorb high guide forces