Hit enter to search or ESC to close

Belt driven linear actuator EGC-HD-TB

The heavy duty model EGC-HD-BS with 2 guides provides even greater load-bearing capacity than the standard belt driven linear actuator EGC-TB—with the same highly dynamic response and high speed. It also excels with large loads and long strokes.
  • With heavy-duty guide
  • For high loads and torques, high feed forces
  • Precision DUO guide rail with high load capacity
  • Motor can be mounted on 4 sides
  • For maximum lateral load up to 900 Nm

Please configure your product

Calculate delivery date

Product Support