Belt driven linear actuator ELGA-TB-RF

Sturdy and very fast: The belt driven linear actuator ELGA-TB will master your tasks without breaking a sweat. Its internal guides (recirculating ball bearing, roller and sliding guides) and sturdy cover strip make it the perfect choice to handle even your toughest application.
  • Integrated roller bearing guide
  • High speeds up to 10 m/s with high acceleration up to 50 m/s²
  • Guide backlash = 0 mm
  • Very good operating behavior under torque load
  • Sturdy alternative to the ball bearing guide
  • As an actuator for external guides, especially for high speeds
  • Motor can be mounted on 4 sides
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product