Belt driven linear actuator ELGA-TB-G

Sturdy and very fast: The belt driven linear actuator ELGA-TB will master your tasks without breaking a sweat. Its internal guides (recirculating ball bearing, roller and sliding guides) and sturdy cover strip make it the perfect choice to handle even your toughest application.
  • Integrated plain-bearing guide
  • For small and medium loads
  • Low guide backlash
  • Actuator component for external guides
  • Speeds up to 5 m/s with high acceleration up to 50 m/s²
  • Flexible motor mounting
  • Motor can be mounted on 4 sides
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product