Belt driven linear actuator ELGE-TB

The very attractively priced toothed belt axis ELGE-TB features very smooth running characteristics that make it ideal for simple tasks. As part of the Simplified Motion Series, the EGSS is easy to configure and can be put into operation directly without software. Includes IO-Link and digital I/O (DIO).
  • Complete solution consisting of integrated actuator, motor and servo drive
  • Cost-optimized design for easy movement and positioning tasks between two mechanical end positions
  • Running performance of 5000 km
  • Free choice of flexible motor mounting on four sides
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the actuator without any software or special expertise required
  • Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
6 Results
1-6 / 6 results