Belt driven linear actuator ELGE-TB

The very attractively priced toothed belt axis ELGE-TB features very smooth running characteristics that make it ideal for simple tasks. As part of the Simplified Motion Series, the ELGE-TB is easy to configure and can be put into operation directly without software. Includes IO-Link and digital I/O (DIO).
  • Complete solution consisting of integrated actuator, motor and servo drive
  • Cost-optimized design for easy movement and positioning tasks between two mechanical end positions
  • Running performance of 5000 km
  • Free choice of flexible motor mounting on four sides
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the actuator without any software or special expertise required
  • Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads

Simplified Motion Series – Motion made easy

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated actuators are the perfect solution for all users who are looking for an electric alternative for very simple movement tasks, but who do not want the commissioning process for traditional electric drive systems that can often be quite complex. There is no need for any software since operation is simply based on the "plug and work" principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Electric motion – Simpler than ever before!