Festo uses cookies to improve performance, optimize functionality, analyze traffic, and personalize content and ads. You can object to the use of cookies at any time. For more information, please see our Privacy Policy and Cookie Policy. California Residents: Please review the California Privacy Rights section via the "Privacy Policy" link.
Core range
Available worldwide: the core product range for automation
Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
24 hours
Normally ready for dispatch from the Festo factory
5 days
Normally ready for dispatch from the Festo factory
The belt driven linear actuator ELGG with its two synchronized opposing slides is ideal for long centering strokes in the packaging industry, as a gripper with strokes up to 300 mm per side, or as a drive for door movements.
Toothed belt axis with two opposing slides
With low-cost plain bearing and precise ball bearing guide