Belt driven linear actuator ELGG

The belt driven linear actuator ELGG with its two synchronized opposing slides is ideal for long centering strokes in the packaging industry, as a gripper with strokes up to 300 mm per side, or as a drive for door movements.
  • Toothed belt axis with two opposing slides
  • With low-cost plain bearing and precise ball bearing guide
  • Optional central support improves the rigidity
  • Motor can be mounted on 4 sides
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product