Belt driven linear actuator ELGS-TB

Compact, durable, cost-effective – this precise, load-bearing inside slide guide is equipped with the long-lasting protection of a stainless steel cover strip. As part of the Simplified Motion Series, the ELGS-TB is easy to configure and can be put into operation directly without software. Includes IO-Link and digital I/O (DIO).
  • Complete solution consisting of integrated actuator, motor and servo drive
  • Resilient toothed belt with long service life
  • Ideal for precise XY movements, e.g. in assembly plants or when handling small parts as well as for test and inspection systems
  • Protected against external influences by internal guide
  • Clean look design: easy to clean and less prone to soiling
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the actuator without any software or special expertise required
  • Two sizes with speeds of up to 1.3 m/s at a max. stroke of 2000 mm
  • Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads