Festo uses cookies to improve performance, optimize functionality, analyze traffic, and personalize content and ads. You can object to the use of cookies at any time. For more information, please see our Privacy Policy and Cookie Policy. California Residents: Please review the California Privacy Rights section via the "Privacy Policy" link.
Core range
Available worldwide: the core product range for automation
Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
24 hours
Normally ready for dispatch from the Festo factory
5 days
Normally ready for dispatch from the Festo factory
Tried-and-tested for precise setting of flow rate. Lightweight, compact and robust due to combination of plastic and metal. Available as ISO or NPT variant.
Functional combination of throttle check valve and piloted non-return valve
Flow control valve, throttling at one end
Polymer, metal, or stainless steel design
Standard, mini, in-line variants with different flow rates
Connections: thread at both ends, push-in connector at both ends, thread/push-in connector