Hit enter to search or ESC to close

Check valve VFOF

Flat, rotating stop valve with option of supply/exhaust air flow control combination.
  • Functional combination of throttle check valve and piloted non-return valve
  • High flow rate
  • Can be rotated horizontally through 360° when mounted
  • Compact and can be operated from the side
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
2 Results
1-2 / 2 results
VFOF-LE-BAH-G14-Q8

Part No.:

1927030

L-shape, dual, parallel; Exhaust throttle check function; Piloted non-return function; Exhaust function, manual; Adjusting element integral internal hex; External thread G1/4; For tubing O.D. 8 mm
Pieces
VFOF-LE-BAH-G18-Q6

Part No.:

8001459

L-shape, dual, parallel; Exhaust throttle check function; Piloted non-return function; Exhaust function, manual; Adjusting element integral internal hex; External thread G1/8; For tubing O.D. 6 mm
Pieces