Compact air cylinder, double-acting ADN

ISO cylinder to ISO 21287 for fixed or self-adjusting cushioning with high variance.
  • ISO 21287
  • Up to 50% less installation space than comparable ISO cylinders to ISO 15552
  • Piston rod with internal or external thread
  • Wide range of variants for customized applications
  • Magnetic piston for position sensing
  • Variants recommended for production facilities for the manufacture of lithium-ion batteries
Configure your product
  • Product Highlights
  • Products
  • Downloads
  • Diagrams