Compact air cylinder, inch DPCB

Compact, tie-rod designed “pancake style”, short stroke cylinder with full inch dimensions. NPT cylinder ports and inch rod thread. Fits to tight spaces, ideal for clamping and holding.
  • Stainless steel tie rods surrounded by aluminum alloy spacers ensure stability and rigidity.
  • Highly stable, self-lubricating cylinder barrel made from composite material ensures a longer lifetime of seal.
  • Dimensions enable direct integration into existing designs, ideal for MRO.
  • 8 sizes from ½" to 4", for high forces yet compact floorspace.
  • Standard strokes of up to 4" ensure flexibility for a compact cylinder.
Configure your product
  • Product Highlights
  • Products
  • Downloads