Hit enter to search or ESC to close

Compact air cylinder, single-acting, inches AEN

ISO cylinder to ISO 21287 with fixed or self-adjusting cushioning.
  • Up to 50% less installation space than comparable ISO cylinders to ISO 15552
  • Piston rod with internal or external thread
  • Wide range of variants for customized applications
  • Magnetic piston for position sensing
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product