Hit enter to search or ESC to close

Compact air cylinder with clamping cartridge ADN-KP

ISO cylinder to ISO 21287 with integrated clamping unit on the piston rod. Without additional measures for compliance with statutory minimum requirements, the product is not suitable as a safety-relevant component in control systems.
  • Piston rod can be held in any position
  • The piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure in the system, or loss of pressure
  • Mounting hole pattern to ISO 21287
  • Piston rod with internal or external thread
  • Magnetic piston for position sensing
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product