Hit enter to search or ESC to close

Connecting cable NEBU

Modular cable system with unlimited combination options for sockets, cable lengths and cable qualities as well as plugs. Matched to all devices with M8 and M12 plugs such as proximity sensors, pressure switches, sensors, transmitters, flow sensors and others.
  • Designs for static, standard, energy chain, and robot applications
  • Versions with switching status indication
  • Designs for connecting sensors and actuators
Select basic features

Please select all features.

Calculate delivery date
Configure your product

Suggested products

1-10 / 77 results
NEBU-G78W5-K-2-N-LE5

Part No.:

573855

socket G7/8 coded to NFPA/T3.5.29 R1-2003; angled; 5-pin/-wire; connector cable TPE-U(PUR); standard; 2 m; 1.5 mm²; open end; 5-pin/-wire
Pieces
NEBU-LE3-K-1-N-M12G3

Part No.:

8091515

Pieces
NEBU-LE5-K-1-M12G5

Part No.:

569840

open end; 5-pin/-wire; connector cable TPE-U(PUR); standard; 1 m; 0.25 mm²; with label holder; plug M12 (A-coded); straight; 5-pin/-wire
Pieces
NEBU-M12G5-E-10-Q8N-M12G5

Part No.:

574323

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); suitable for use with energy chains; 10 m; 1 mm²; plug M12 (A-coded); straight; 5-pin/-wire
Pieces
NEBU-M12G5-E-2.5-W2-M8G4-V1

Part No.:

554034

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); suitable for use with energy chains; 2.5 m; 0.25 mm²; 2 Adern; with label holder; plug M8 (A-coded); straight; 4-pin/-wire; pin 1 connected to 1 and 3 connected to 2
Pieces
NEBU-M12G5-E-2.5-W3-M8G4-V2

Part No.:

554033

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); suitable for use with energy chains; 2.5 m; 0.25 mm²; 3 Adern; with label holder; plug M8 (A-coded); straight; 4-pin/-wire; pin 1 connected to 1, 3 to 3 and 4 to 4
Pieces
NEBU-M12G5-E-5-Q8N-M12G5

Part No.:

574321

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); suitable for use with energy chains; 5 m; 1 mm²; plug M12 (A-coded); straight; 5-pin/-wire
Pieces
NEBU-M12G5-E-7.5-Q8N-M12G5

Part No.:

574322

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); suitable for use with energy chains; 7.5 m; 1 mm²; plug M12 (A-coded); straight; 5-pin/-wire
Pieces
NEBU-M12G5-K-0.5-M12G4

Part No.:

8000208

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); standard; 0.5 m; 0.25 mm²; with label holder; plug M12 (A-coded); straight; 4-pin/-wire
Pieces
NEBU-M12G5-K-0.5-M12W5

Part No.:

8003617

socket M12 (A-coded); straight; 5-pin/-wire; connector cable TPE-U(PUR); standard; 0.5 m; 0.25 mm²; with label holder; plug M12 (A-coded); angled; 5-pin/-wire
Pieces

Product Support