Hit enter to search or ESC to close

Control system CMCA

Control package CMCA for highly dynamic handling systems. All in one—CMCA provides robotics control and a motor controller at the same time, including a coordinated safety system.
  • Control system for Festo industrial robots
  • Available on a mounting plate with or without control cabinet housing
  • Includes the multi-axis controller CMXR and the motor controller CMMP required for control
  • The control solution CMCA is preprogrammed and already tested together with the relevant parallel kinematic system
  • The version with the control cabinet housing also features control elements and fans in the door
  • Also included: terminals for control cabinet lighting, plug socket for PC in the control cabinet, terminals for Festo camera, terminals for two limit switches per axis
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product