Controller CECC

Besides an IO-Link® master and device interface, the compact and highly versatile controller with CODESYS also offers a digital I/O or serial interface module. CECC provides asynchronous PTP control of up to 4 individual axes.
  • Compact programmable logic controller
  • Programming with CODESYS to IEC 61131-3
  • 12 digital inputs, 8 digital outputs, additionally 2 high-speed counters up to 250 kHz
  • Ethernet 10/100 Mbit/s
  • USB interface for data transfer
  • CECC-LK with CANopen, IO-Link®, I-Port, and Modbus TCP protocol
  • Product Highlights
  • Products
  • Support / Downloads