Hit enter to search or ESC to close

Cylinder with clamping unit DNCKE

Profile cylinder based on ISO 15552 standard with clamping unit to secure the piston rod in place
  • Piston rod can be held and braked in any position
  • Variant DNCKE-...-S approved for use in safety-oriented parts of control systems
  • Mounting hole pattern to ISO 15552
  • External piston rod thread
  • Static holding force: up to 8000 N
  • Magnetic piston for position sensing
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product