This compact dispense head is optimally sized for the 9 mm grid and facilitates very high precision dosing.
Typical applications:
The system is optimally coordinated for microwell plates and enables a very high throughput as well as dosing of various fill quantities and liquids. Individual control of the valves permits the ducts to be coordinated for maximum precision. Easy connections thanks to sub-D plug.
Typical applications:
The dispense heads can be modularly mounted on a rail. This enables different liquids and fill quantities to be dosed in parallel.
Typical applications:
The dispense head VTOE is available in two different variants: with a manifold duct plate made from polycarbonate (PC) and with a manifold duct plate made from PEEK. Both variants offer three different dosing tips with three different internal diameters as standard. For both, the voltage is 24 volts. PEEK and PC can be mounted in the same grid.
High-quality: PEEK
Transparent: polycarbonate