Festo uses cookies to improve performance, optimize functionality, analyze traffic, and personalize content and ads. You can object to the use of cookies at any time. For more information, please see our Privacy Policy and Cookie Policy. California Residents: Please review the California Privacy Rights section via the "Privacy Policy" link.
Core range
Available worldwide: the core product range for automation
Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
24 hours
Normally ready for dispatch from the Festo factory
5 days
Normally ready for dispatch from the Festo factory
Non-contact dispensing of the smallest of quantities: The high-precision dispense head VTOE is a complete modular solution consisting of a manifold duct plate, dosing valves, and nozzles. Media-separated valves prevent cross-contamination and ensure optimal flushing.
Ready-to-install dosing solution saves time and costs
Compact 9 mm width dimension
Suitable for sensitive and aggressive liquids
Ideally suited to non-contact dispensing and jetting of liquid media
Maximum dosing precision down to the microliter range