Hit enter to search or ESC to close

Electric cylinder ESBF

Up to 17 kN dynamic forward force: the extremely powerful electric cylinder ESBF shines wherever heavy-duty, reliable positioning is required together with precision and dynamic response.
  • Available with ball screw drive (size 32 … 100) or lead screw (size 32 … 50)
  • Optional: high corrosion protection, degree of protection IP65, food-safe (see www.festo.com/sp/esbf -> "Certificates" tab), piston rod extension
  • Ball screw drive: three spindle pitches make it possible to select the optimal force-speed ratio
  • Axial or parallel motor mounting
  • 68 types in stock with short delivery times and modular products for custom variants
Select basic features

Please select all features.

Calculate delivery date
Configure your product
Suggested products
ESBF-BS-100-100-20P

Part No.:

574118

Pieces
ESBF-BS-100-100-40P

Part No.:

574122

Pieces
ESBF-BS-100-100-5P

Part No.:

574115

Pieces
ESBF-BS-100-200-20P

Part No.:

574119

Pieces
ESBF-BS-100-200-40P

Part No.:

574123

Pieces
ESBF-BS-100-200-5P

Part No.:

1347393

Pieces
ESBF-BS-100-300-20P

Part No.:

574120

Pieces
ESBF-BS-100-300-40P

Part No.:

574124

Pieces
ESBF-BS-100-300-5P

Part No.:

574116

Pieces
ESBF-BS-100-400-20P

Part No.:

574121

Pieces

Product Support