Filter regulator MS-LFR-B

Extremely light and in a polymer housing, it is very compact and yet has a powerful flow rate for regulating and filtering compressed air. It has low-cost, basic components focused on the most important technical functions.
  • Width dimension 25 mm
  • Competitively priced basic component with a technical focus
  • Lightweight and robust due to modern polymer materials
  • Compatible with the MS series for the ideal combination of low-cost basic functionality and high-end function requirements
  • Stabile control response
  • With or without pressure gauge
  • Rotary knob with latch
  • With integrated secondary venting and primary venting with return flow function
  • MS2: Direct operated diaphragm regulator
  • MS4, MS6: directly controlled piston regulator
  • Product Highlights
  • Products
  • Downloads