Flanged pressure gauge FMA

Flanged pressure gauge to DIN EN 837-1 for front panel or in-line mounting with an indicating range up to 16 bar / 230 psi.
  • Designs based on EN 837-1
  • Pneumatic connection via G thread
  • Display units bar, psi
  • Product Highlights
  • Products
  • Support / Downloads