For automation system CPX-AP-I

With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve manifold connections can be integrated into the most important host systems – including IO-Link master.
  • Modules for the CPX-AP-I automation system
  • Selection of module types: bus interface, IO-Link master, input modules, input/output modules, interface for valve terminal
  • Up to 80 individual, freely combinable modules/valve terminals per bus interface
  • Cable lengths of up to 50 m between each module enable giant system dimensions
  • Electrical connections M8 or M12 selectable
  • Real-time capability
  • Extremely easy assembly
  • Ultralight and compact, yet very robust
Configure your product
  • Product Highlights
  • Products
  • Downloads