System topology
Starting from the bus interface, one or two lines can be set up using the daisy chain principle. The star and tree topology will also be possible in the future.
Fieldbus communication
The bus interface is used to connect the CPX‑AP‑I to the higher-level controller via Ethernet-based bus protocols as well as EtherCAT or PROFIBUS.
AP system communication
The new AP communication technology combines a host PLC with IO-Link® devices, digital and analogue inputs and outputs, and data transfer to the cloud in a simple package. What makes it unique is the direct integration of existing Festo valve terminals into the remote I/O system.
- Simplified engineering without additional software
- Real-time communication to the valve terminal
Power supply concept
The CPX-AP-I automation system has separate cables for communication and power supply as well as two separate circuits
- Power can be supplied separately for each individual module or shared from module to module as a central supply
- Creation of voltage zones possible
- Stable data transfer
CPX-AP-I modules
A CPX‑AP‑I automation system consists of the bus interface and at least one other input/output module or an IO-Link® master. In the system, up to 79 modules can be connected to the bus interface in any combination.
- Bus interface
- IO-Link® master
- Digital input/output modules
- Analogue input module
Festo Automation Suite
The integration into the commissioning software enables firmware updates, smart engineering and enhanced diagnostics.
Digitalisation Industrial Internet of Things
When connected to the IoT gateway from Festo, CPX-AP-I communicates right up to the cloud via standard cloud protocols such as MQTT and OPC UA. This makes predictive maintenance and condition monitoring easily possible in the future.
Valve terminals directly integrated into the CPX-AP-I system
The AP system communication, included in all future valve terminals from Festo, makes it easy to incorporate these valve terminals into your application. Right now, existing valve terminal series like VTUG or MPA-L can already be easily integrated directly into the system via their AP interface. Additionally upgraded with new functions like a switching cycle counter or load voltage monitoring. It will also be possible to connect them to the cloud. This will pave the way for the use of intelligent tools such as dashboards for preventive maintenance and condition monitoring in the future.