Hit enter to search or ESC to close

Analogue output module CPX-E-4AO-U-I

CPX-E-4AO-U-I Part no.  4080494
  • Individual components for the automation system CPX-E
Select basic features
Reset all filters

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
18.9 mm x 76.6 mm x 124.3 mm
Power supply, type of connection
2x terminal strip
Vibration resistance
Transport application test with severity level 1 as per FN 942017-4 and EN 60068-2-6
Electrical connection output, connection technology
Spring-loaded terminal
Permissible voltage fluctuations load
± 25 %
Note on ambient temperature
-5 - 60 °C for vertical installation
Intrinsic current consumption at nominal operating voltage for electronics/sensors
Typically 60 mA
Intrinsic current consumption at nominal operating voltage load
Typically 15 mA
Diagnostics via bus
Parameterization error
Load supply undervoltage
Nominal range was exceeded
Actuator supply short circuit/overload
Analog output short circuit/overload
General error
Nominal range not reached
Power supply, connection pattern
00995847
Electrical connection output, function
Analog output
Electrical connection output, connection type
4x terminal strip
Power supply, information on conductor diameter
0.2 - 2.5 mm² for flexible conductors without cable end sleeves
Permissible voltage fluctuations for electronics/sensors
± 25 %
Power supply, connection technology
Spring-loaded terminal
Electrical connection for output, information on conductor cross section
0.2 - 2.5 mm² for flexible conductors without cable end sleeves
Shock resistance
Shock test with severity level 1 as per FN 942017-5 and EN 60068-2-27
Signal range
-10 - 10 V
4 - 20 mA
0 - 10 V
-20 - 20 mA
0 - 20 mA
-5 - 5 V
Module parameters
Deactivate actuator supply
Parameterization error diagnostics
Actuator supply short circuit diagnostics
Analog output data format
Response to analog output short circuit/overload
Response to actuator supply short circuit/overload
Load supply undervoltage diagnostics
Diagnostics via LED
Faults per module
Faults per channel
Channel parameters
Forcing channel x
Enable overload/short circuit diagnostics
Enable wire break/idling diagnostics
Signal range per channel
Enable parameterization error diagnostics
Electrical connection for output 2, connection pattern
00995842
Electrical connection for output 2, Information on conductor cross section
0.2 - 2.5 mm² for flexible conductors without cable end sleeves
Electrical connection output 2, function
Functional ground
Electrical connection output 2, connection type
Terminal strip
Electrical connection output 2, connection technology
Spring-loaded terminal
Nominal operating voltage DC for electronics/sensors
24 V
Electrical output connection, number of pins/wires
4
Power supply, number of pins/wires
4
Nominal operating voltage DC load
24 V
Electrical output connection 2, number of pins/wires
4
Electrical connection for output, conductor cross section
0.2 mm² ... 1.5 mm²
Power supply, conductor diameter
0.2 mm² ... 1.5 mm²
Electrical connection for output 2, conductor cross section
0.2 mm² ... 1.5 mm²
Width dimension
18.9 mm
Type code
CPX-E
No. of outputs
4
Measured variable
Voltage
Current
Repetition accuracy
±0.05 % at 25 °C
Fuse protection (short circuit)
Internal electronic fuse per module
Operating error limit related to the ambient temperature range
+/- 0.3 %
Basic error limit at 25°C
+/- 0.1 %
Max. residual current of outputs per module
2 A
Power failure buffering
10 ms
Electrical isolation between channel and internal bus
yes
Electrical isolation between channels
no
CE marking (see declaration of conformity)
As per EU EMC directive
Corrosion resistance class (CRC)
0 - No corrosion stress
Storage temperature
-20 °C ... 70 °C
Relative air humidity
95 %
Non-condensing
Protection against direct and indirect contact
PELV
Degree of protection
IP20
Ambient temperature
-5 °C ... 50 °C
Certification
RCM compliance mark
Product weight
96 g
Max. address capacity outputs
8 Byte
Data format
Linear scaling
15 bit + sign
Max. cable length
Shielded
30 m
Type of mounting
With H-rail
Note on materials
RoHS-compliant
Contains paint-wetting impairment substances
Housing material
PA

Product Support