Hit enter to search or ESC to close

Digital output module CPX-E-8DO

CPX-E-8DO Part no.  4080491
  • Individual components for the automation system CPX-E
Select basic features
Reset all filters

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
18.9 mm x 76.6 mm x 124.3 mm
Power supply, type of connection
Terminal strip
Vibration resistance
Transport application test with severity level 1 as per FN 942017-4 and EN 60068-2-6
Electrical connection output, connection technology
Spring-loaded terminal
Permissible voltage fluctuations load
± 25 %
Note on ambient temperature
-5 - 60 °C for vertical installation
Intrinsic current consumption at nominal operating voltage load
Typically 34 mA
Diagnostics via bus
Module error
Load supply undervoltage
Output short circuit/overload
Power supply, connection pattern
00995847
Electrical connection output, function
Digital output
Electrical connection output, connection type
4x terminal strip
Power supply, information on conductor diameter
0.2 - 2.5 mm² for flexible conductors without cable end sleeves
Electrical connection for output, connection pattern
00995846
Power supply, connection technology
Spring-loaded terminal
Electrical connection for output, information on conductor cross section
0.2 - 2.5 mm² for flexible conductors without cable end sleeves
Shock resistance
Shock test with severity level 1 as per FN 942017-5 and EN 60068-2-27
Module parameters
Response to short circuit/overload
Output short circuit diagnostics
Load supply undervoltage diagnostics
Channel parameters
Forcing channel x
Diagnostics via LED
Faults per channel
Status per channel
Faults per module
Electrical output connection, number of pins/wires
4
Power supply, number of pins/wires
4
Nominal operating voltage DC load
24 V
Power supply, conductor diameter
0.2 mm² ... 1.5 mm²
Electrical connection for output, conductor cross section
0.2 mm² ... 1.5 mm²
Width dimension
18.9 mm
Type code
CPX-E
No. of outputs
8
Fuse protection (short circuit)
Internal electronic fuse per channel
Max. residual current of outputs per module
4 A
Electrical isolation between channel and internal bus
yes
Electrical isolation between channels
no
CE marking (see declaration of conformity)
As per EU EMC directive
Corrosion resistance class (CRC)
0 - No corrosion stress
Storage temperature
-20 °C ... 70 °C
Relative air humidity
Non-condensing
95 %
Protection against direct and indirect contact
PELV
Degree of protection
IP20
Ambient temperature
-5 °C ... 50 °C
Certification
RCM compliance mark
Product weight
93 g
Max. address capacity outputs
1 byte
Characteristic curve outputs
As per IEC 61131-2, type 0.5
Switching logic at outputs
PNP (positive switching)
Type of mounting
With H-rail
Note on materials
Contains paint-wetting impairment substances
RoHS-compliant
Housing material
PA

Product Support