Integrated motor EMCA

EMCA is the complete solution for the positioning of electric actuators and for format adjustment. Fully integrated: wear-resistant no-maintenance EC motor, drive, and power electronics.
  • 64 freely programmable position sets
  • Convenient web diagnostics
  • Digital absolute linear potentiometer, single-turn and multi-turn, with buffering
  • Degree of protection IP54 as standard, optionally IP65
  • Activation via CANopen, EtherNet/IP, I/O-Interface, PROFINET, and EtherCAT®
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
20 Results
1-10 / 20 results