Hit enter to search or ESC to close

ISO cylinder with clamping cartridge DSBC-C

ISO profile cylinder to ISO 15552 with clamping fixture for the piston rod. A wide range of mounting options. Without additional measures for compliance with statutory minimum requirements, the product is not suitable as a safety-relevant component in control systems.
  • Piston rod can be held in any position
  • Piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure, or leaks in the system
  • Mounting hole pattern to ISO 15552
  • Piston rod with internal or external thread
  • Magnetic piston for position sensing
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product