ISO cylinder with linear potentiometer DDPC

Standards-based cylinder to ISO 15552 with fixed cushioning and linear potentiometer measuring on contactless basis.
  • ISO cylinder to ISO 15552
  • With linear potentiometer for contactless measurement
  • Suitable for positioning with stepping motor driver CPX-CMAX
  • Suitable for end-position control with end-position controller CPX-CMPX or SPC11
  • Can be used as a measuring cylinder
  • Piston rod variants
  • Fixed cushioning
  • With optional recirculating ball bearing guide, clamping unit
  • Product Highlights
  • Products
  • Support / Downloads