Linear gantry YXML

High-speed Cartesian robot to for maximum dynamic response up to 95 picks/min. Including high flexibility, compact design, and parallel-kinematic actuation. Configure and order now, in just three steps using the Handling Guide Online!
  • Parallel kinematic actuating concept for high dynamic response
  • Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and motor controller package
  • For two-dimensional movements in a vertical working space
  • Flexible working space due to scalable strokes in the Y and Z direction
  • Based on linear gantry EXCT
  • Optimum dynamic response with up to 95 picks/min
  • For rapid processes with high cycle rates like pick & place, feeding parts, stacking, packaging tasks
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product